We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Flush Front Showcase

Unique ref.: flush-front_showcase
Brand: Moelven Modus
Product family: System walls
Product group: Partition walls
Date of publishing: 2018-08-20
Edition number: 1
Type: Showcase (model)
Download (1)

The Flush Front has a minimalist and modern design where the glass is pulled all the way to the corridor side. Few components and high prefabrication degree provide quick assembly and easy rebuilding. Dense front sections in the extension of glass or door panels consist of veneered wall elements.

Stems of stalked limbs, solid wood. Glass sections in tempered or laminated glass.
White NCS S 0500-N or veneer in oak and ash. Other wood chips, surfaces or NCS colors on request.
glass type
6 mm - 8 mm tempered or laminated glass. Other glass types on request.


Material main: Oak
Material secondary: Glass
Designed in: Sweden
Manufactured in: Norway

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Ss_25_10_20
Uniclass 2015 Description: Curtain walling systems
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
OmniClass Number: 23-13 33 27 11
OmniClass Title: Curtain Walls
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Height 2100 mm — 3000 mm
Surface Finish NCS S0500-N/NCS S0550-N/NCS S7500-N/NCS S9000-N/Oak/White_Oak/Walnut/Black_Oak

BIMobject®