Selecting the location and language will prioritise localised information. Continue
Glass Front Showcase

Glass Front Showcase

Glass Front provides maximum glass surfaces in the office environment. The system is suitable for an open and airy environment with sound shielding. The glass front is combined with various door portals, doors and sliding door solutions. Height, width, door type, weight and noise reduction determine the choice of the glass.

Specification
  • glass type 10 mm - 22 mm laminated glass Other glass types on request. Surface Natural Encoder, White NCS S 0500-N or Black NCS S 9000-N. On request optional NCS color.
Technical specification
  • Unique ref.glass-front_showcase
  • Collection setSystem walls
  • CollectionPartition walls
  • TypeShowcase (model)
  • Date of publishing2018-08-20
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodePr_30_59_99_02
  • Uniclass 2015 DescriptionAluminium window walls
  • CSI MasterFormat 2014 Code08 44 13
  • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
  • OmniClass TitleCurtain Walls
  • OmniClass Number23-13 33 27 11

Region availability

Europe
Denmark
Finland
Norway
Sweden