Locwall ShowcaseLocwall Showcase
View previous images
View next images

Locwall Showcase

Loc Wall is a plain system wall with no visible platen joints that are very well-suited, where the wall surfaces are well exposed to the common area and where the entire wall surface is free to be seamless. Loc wall with glass mounted as partition with headlights and side lights in glass - and can be combined with Glass Front as a corridor wall.
Specification
  • Stem of wood and aluminum, MDF painted. Glass sections in tempered or laminated glass. Surface Laquered MDF (White NCS S 0500-N) framed with painted aluminum profiles (White NCS S 0500-N). Other NCS colors on request. glass type 10 mm and 12 mm glass thickness based on sound requirements. (Only 98 mm wall thickness can be combined with top or side glass.) Variants 98 mm, up to Rw 46dB 120 mm, up to Rw 49dB
Technical specification
  • Unique ref.locwall_showcase
  • Collection setSystem walls
  • CollectionPartition walls
  • TypeShowcase (model)
  • Date of publishing2018-08-20
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryWood
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationCurtain Wall
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • OmniClass TitleCurtain Walls
  • OmniClass Number23-13 33 27 11

Region availability

Europe
Denmark
Norway
Finland
Sweden