PortalPortalPortalPortal
View previous images
View next images

Portal

The uniqueness of the door portal is that it opens inwards but incorporating the outside in the closed position. The frame is hidden behind the panel sheets in the front for a smoother appearance. The portal is provided as standard with 10 x 21 M door leaf. The door leaf can be provided in glass or compact and still reach up to 35 dB noise reduction.
Technical specification
  • Unique ref.portal
  • Collection setSystem walls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2016-10-12
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodeEF_25
  • Uniclass 2015 DescriptionWall and barrier elements
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleFixed Partitions
  • OmniClass Number23-15 11 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe
Denmark
Norway
Finland
Sweden