Uniwall 46 Partition

Uniwall 46 Partition

Uni Wall is dense prefabricated and flexible system walls that can be easily moved and changed with changing area needs. Used mainly as partition wall. Plasterboard is plaster with structural wallpaper and V-phase plate joint.
Specification
  • Uprights of steel and coated plasterboard with smooth wallpaper or painted fiberglass fabric. Surface Smooth wallpaper white NCS S 0500-N. Other colors and types on request. Painted fiberglass fabric. Type by appointment and color code NCS S after selection. edge Profile Painted steel profiles white NCS S 0500-N. Other colors on request. Variants Uni Wall 37, Audio Reduction Rw 37dB (98mm) Uni Wall 44, Audio Reduction Rw 44 dB (98 mm or 120 mm) Uni Wall 48, Audio Reduction Rw 48dB (174mm)
Technical specification
  • Unique ref.uniwall_46_wall
  • Collection setSystem walls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2018-08-20
  • Edition number1
  • Height (mm)3500
  • Depth (mm)100
Related
  • Material mainPlaster
  • Material secondaryAluminum
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeSs_25_12
  • Uniclass 2015 DescriptionPanel wall structure systems
  • OmniClass TitleCurtain Wall Components 
  • OmniClass Number23-13 33 27 11 11
  • CSI UniFormat II CodeC
  • CSI UniFormat II TitleINTERIORS

Region availability

Europe
Denmark
Norway
Finland
Sweden