Publish your products
S8000 Via Chrome One-Handle Low Arc Bathroom Faucet
Moen

S8000 Via Chrome One-Handle Low Arc Bathroom Faucet

Features

Each piece in the Via collection features a unique, D-shape design with razor thin accents. The streamlined look creates a compact, modern design that makes an impact without overwhelming a bath.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • one-handle lever handles make it easy to adjust the water
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • aerated flow is ideal for everyday bathroom tasks, like brushing teeth and washing hands
  • meets epa WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • meets current legislation, including ab1953 (california) and s152 (vermont)
  • includes red and blue markings
  • Product Available Date: Q1 2016
Technical specification
  • Unique ref.moen-2041
  • Product familyMixing Faucets
  • Product groupVia
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit