Publish your products
7594EC Arbor One-Handle High Arc Pulldown Kitchen Faucet
Moen

7594EC Arbor One-Handle High Arc Pulldown Kitchen Faucet

Features

Arbor's smooth profile is tailored to perfection. The slight flair of the handle and the curve of the spout make this a transitional look that works with a variety of decorating styles.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • equipped with the Reflex™ system for smooth operation, easy movement and secure docking of the pulldown/pullout spray head
  • MotionSense™ delivers exceptional hands-free convenience, allowing a simple hand movement to trigger the flow of water
  • features Duralock™ quick connect system for easy installation
  • pulldown design offers at-your-fingertips water delivery
  • one-handle lever handles make it easy to adjust the water
  • aerated stream for everyday cleaning; pause function lets you conveniently stop water flow from the spray head; powerful rinse for heavy-duty cleaning
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • eco performance design uses less water without sacrificing performance
  • meets current legislation, including ab1953 (california) and s152 (vermont)
  • 5 year warranty on digital components; limited lifetime trim warranty
Technical specification
  • Unique ref.moen-2057
  • Product familyMixing Faucets
  • Product groupArbor
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit