Publish your products
5923 Align Chrome One-Handle Pre-Rinse Spring Pulldown Kitchen Faucet
Moen

5923 Align Chrome One-Handle Pre-Rinse Spring Pulldown Kitchen Faucet

Features

From intimate galley kitchens to large gourmet workstations, Align™ faucets bring a refreshed modern look to your home. Simple lines create the contemporary style.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • features Duralock™ quick connect system for easy installation
  • pulldown design offers at–your–fingertips water delivery
  • one–handle lever make it easy to adjust the water
  • aerated stream for everyday cleaning; powerful rinse for heavy–duty cleaning
  • standard design mounts on the sink or countertop
  • complies with Americans with Disabilities Act (ADA) specifications
  • meets current legislation, including ab1953 (california) and s152 (vermont)
  • limited lifetime warranty
  • Power Clean™ spray technology provides 50 percent more spray power versus most of our pulldown and pullout faucets without the Power Clean™ technology.
  • offers up to 4 times the hose reach versus competitor residential spring faucets
Technical specification
  • Unique ref.moen-5923
  • Product familyMixing Faucets
  • Product groupAlign
  • TypeObject (single object)
  • Date of publishing2017-02-05
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit