Publish your products
YG0836 Arris 36" Designer Grab Bar

YG0836 Arris 36" Designer Grab Bar

Features

Exposed pipes and industrial-chic finishes are just a few of the downtown loft-inspired design details that come to life in Arris faucets and accessories. Sharp angles and tubular lines dominate each piece in this modern collection.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • supports up to 500 lbs.
  • complies with Americans with Disabilities Act (ADA) specifications
  • 36" bar length
  • 1.25" bar diameter
  • stainless steel construction for added durability
  • limited lifetime warranty
Technical specification
  • Unique ref.moen-2016
  • Product familyBath Grab Bars
  • Product groupArris
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit