Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
moenaccessories/products/02638603-9735-435d-a3e4-cb5dc433be18
Home
Categories
Furniture
Hooks & Hangers
YB4600 Edgestone Mounting Posts
Available in United States
Moen Accessories
Follow
YB4600 Edgestone Mounting Posts
Features
chrome finish is highly reflective for a mirror-like look that works with any decorating style
pro-fit™ installation system, including template with a built-in level, eliminates set screws for faster, more secure mounting
mounting posts
10 year limited warranty
Download
Technical specification
Technical specification
Unique ref.
moen-2024
Product family
Towel Bars
Product group
Edgestone
Type
Object (single object)
Date of publishing
2017-01-18
Edition number
1
Links
Links
Product url
https://www.moen.com/products/YB4600CH
Instruction video
http://embed.widencdn.net/stream/sd/moen/48uq0zooln/profit_install.mp4?u=c5fapr
Technical description
http://www.moen.com/shared/docs/product-specifications/YB4600sp.pdf
Related
Related
Material main
Chrome
Classification
Classification
BIMobject Category
Furniture - Hooks & Hangers
Region availability
North America
Canada
United States
Similar products
Essem Design
Clothing House - Coat Stand
Download
Ethnicraft
PI wall coat rack - varnished mahogany - dark brown - 70x10x21 cm
Download
Essem Design
Hook strip 1
3.4
(
5
)
Download
Moen Accessories
YB0803 Arris Robe Hook
Download
Kohler
K-97897 Kumin® robe hook
Download
Moen Accessories
YB0818 Arris 18" Towel Bar
Download