Publish your products
8552 M-POWER™ Hands Free Sensor-Operated Lavatory Faucet, Transitional Style, Temperature Mixing

8552 M-POWER™ Hands Free Sensor-Operated Lavatory Faucet, Transitional Style, Temperature Mixing

Moen Commercial’s line of M-POWER™ sensor-operated products provide heavy-use facilities efficient and hygienic solutions to maintain sanitary environments and reduce maintenance. With all metal construction and vandal-resistant features, M-POWER products are backed by a best-in-class 5-year warranty.

Features

  • Sensor-operated
  • Manual override/temperature mixing and AC-power models available in each design style
  • Above deck battery and faucet mechanics for ease of access
  • Battery life up to six years or approximately 350,000 cycles*
  • Sentinel Flow option to purge lines 24 hours from last use and Cleaning Mode for temporary sensor deactivation
  • Best-in-class limited five-year warranty

*Commercial usage varies with installation location. Typical battery life at 200 uses per day is three years.
Technical specification
  • Unique ref.moen-1003
  • Product familySingle Faucets
  • Product groupM-POWER
  • TypeObject (single object)
  • Date of publishing2017-02-10
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit