Publish your products
8310-M–POWER™ Chrome Electronic Flush Valve 1-1/2" Water Closet

8310-M–POWER™ Chrome Electronic Flush Valve 1-1/2" Water Closet

Moen Commercial's line of M–POWER™ sensor–operated products provide heavy–use facilities efficient and hygienic solutions to maintain sanitary environments and reduce maintenance. With all metal construction and vandal–resistant features, M–POWER products are backed by a best–in–class 5–year warranty.

  • piston technology delivers virtually maintenance–free precise flush volume
  • durable cast brass body construction with chrome finish
Technical specification
  • Unique ref.moen-1032
  • Product familySingle Faucets
  • Product groupM-POWER
  • TypeObject (single object)
  • Date of publishing2015-04-15
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit