Publish your products
MOGEN Above Counter Wash Basin MA183#A

MOGEN Above Counter Wash Basin MA183#A

Above Counter Wash Basin MA183#A
Technical specification
  • Unique ref.MOGEN_Above-Counter-Wash-Basin_MA183-A
  • Product familyWash Basin
  • Product groupAbove Counter
  • TypeObject (single object)
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)200
  • Width (mm)450
  • Depth (mm)450
Related
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)9.5
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia
Thailand