Publish your products
MOGEN Arylic Wash Basin with Bathroom Furniture LA21070F

MOGEN Arylic Wash Basin with Bathroom Furniture LA21070F

Arylic Wash Basin With Bath Room Furniture LA21070F
Technical specification
  • Unique ref.MOGEN_Arylic-Wash-Basin-with-Bath-Room-Furniture_LA21070F
  • Product familyWash Basin
  • Product groupWith Furniture
  • TypeObject (single object)
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)335
  • Width (mm)700
  • Depth (mm)485
Related
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)15.5
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia
Thailand