Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
mogen/products/61c14846-3d29-4622-b0ea-a30d947bb855
Home
Categories
Sanitary
Toilet Seats
MOGEN Dual Flush Wash Down 3/6 L. (Slow Close) MT21N
MOGEN โมเก้น
Follow
MOGEN Dual Flush Wash Down 3/6 L. (Slow Close) MT21N
Dual Flush Wash Down 3/6 L. (Slow Close) MT21N
Download
Technical specification
Technical specification
Unique ref.
MOGEN_Dual-Flush-Wash-Down-3-6-L-Slow-Close_MT21N
Product family
Toilet
Product group
Dual Flush
Type
Object (single object)
Date of publishing
2022-03-16
Edition number
1
Height (mm)
795
Width (mm)
390
Depth (mm)
720
Links
Links
Product url
https://www.mogen.co.th/index.php
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Weight Net (Kg)
36.5
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Asia
Thailand
Similar products
VitrA Bathrooms
WC Seat&Cover - Sento Series - VitrA
Download
Porcher
Abattant
Download
LAUFEN
LAUFEN PRO-N / KOMPAS seat & cover
Download
VitrA Bathrooms
WC Seat & Cover - Duroplast - Universal Series - VitrA
Download
Ideal Standard
Ventuno seat and cover for back to wall and wall mounted WC pan
Download
VitrA Bathrooms
WC Seat & Cover - Nuvoplast - Top Fixing - S20 Series - VitrA
Download