Set your location and language to prioritise localised information. Continue
PN16 PVC-O Sliding Coupler ecoFITTOM®  fitting
Molecor

PN16 PVC-O Sliding Coupler ecoFITTOM® fitting

Molecor® is a Spanish company specialized in the development of Molecular Orientation Technology applied to the manufacture of ecoFITTOM® Oriented PVC (PVC-O) fittings for pressurized water pipelines. With ecoFITTOM® Molecor offers a continuous and uniform system in PVC-O; this guarantees the same hydraulic and mechanical properties in the different elements of the network, both in the pipes and in the fittings, as well as the total quality of the transported liquid, since ecoFITTOM® is immune to corrosion and to the chemical aggressions of mirco- and macro-organisms, thus complying with the health standards for water intended for human consumption.
Specification
  • The ecoFITTOM® fittings are manufactured in a wide range of nominal diameters 110, 160, 200, 250, 315 and 400 mm in 16 bar nominal pressure. The ecoFITTOM® fittings can be used in drinking water networks, irrigation systems, industrial applications, reused water, fire extinguishing networks, etc., among other applications.
Technical specification
  • Unique ref.pn16_pvc_o_sliding_coupler_ecoFITTOM_fittings_water_supply
  • Collection setMolecor® PVC-O Pipes and Fittings for water under pressure
  • CollectionMolecor® PVC-O ecoFITTOM® Fittings
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number2
Related
  • Material mainPVC-O
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water
  • IFC classificationPipe Fitting
  • UNSPSC nameWater and wastewater treatment supply and disposal
  • UNSPSC code4710
  • Uniclass 2015 CodePr_65_52_07_58
  • Uniclass 2015 DescriptionOriented unplasticized polyvinyl chloride (PVC-O) pressure pipes and fittings
  • CSI MasterFormat 2014 Code40 05 31.13
  • CSI MasterFormat 2014 TitlePolyvinyl Chloride Process Pipe
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe