PN25 PVC-O TOM pipe - Reused waterPN25 PVC-O TOM pipe - Reused water
View previous images
View next images
Molecor

PN25 PVC-O TOM pipe - Reused water

Molecor® is a Spanish company specialized in the development of Molecular Orientation Technology applied to the manufacture of TOM® Oriented PVC Pipes (PVC-O) for pressurized water pipelines. The TOM® PVC-O pipe is the optimum solution for the conveyance of water under pressure, due to benefits such as: high impact resistance, higher hydraulic capacity, better behavior against water hammer, high chemical resistance, complete watertight, lower pressure drop and easier installation. The TOM® Oriented PVC (PVC-O) pipe is an excellent alternative for water distribution networks due to its operating efficiency and low maintenance costs. Moreover, excellent physical, mechanical and chemical properties ensure reliability of supply and environmental protection.
Specification
  • The pipe is manufactured in a wide range of nominal pressures (12.5, 16, 20 and 25 bar) and diameters from 90 to 1000 mm.

    TOM® is the best solution for the conveyance of water under pressure for irrigation systems, drinking water supply, reused water, industrial or fire protection lines, among other uses.

Technical specification
  • Unique ref.pn25_pvc_o_tom_pipe_reclaimed_water
  • Collection setMolecor® PVC-O Pipes and Fittings for water under pressure
  • CollectionMolecor® PVC-O TOM® Pipe
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number2
Related
  • Material mainPVC-O
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water
  • IFC classificationPipe Fitting
  • UNSPSC nameWater and wastewater treatment supply and disposal
  • UNSPSC code4710
  • Uniclass 2015 CodePr_65_52_07_58
  • Uniclass 2015 DescriptionOriented unplasticized polyvinyl chloride (PVC-O) pressure pipes and fittings
  • CSI MasterFormat 2014 Code40 05 31.13
  • CSI MasterFormat 2014 TitlePolyvinyl Chloride Process Pipe
  • OmniClass TitlePipe Fittings
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Grenada
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Guadeloupe
Bangladesh
Gabon
Samoa
Hungary
Guatemala
Bhutan
Ghana
Solomon Islands
Iceland
Haiti
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Honduras
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Jamaica
Cambodia
Kenya
Tonga
Italy
Martinique
China
Lesotho
Tuvalu
Jersey
Mexico
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Montserrat
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Nicaragua
Georgia
Madagascar
Vanuatu
Lithuania
Panama
Hong Kong
Malawi
Luxembourg
Puerto Rico
India
Mali
Macedonia (FYROM)
Saint Kitts and Nevis
Indonesia
Mauritania
Malta
Saint Lucia
Japan
Mauritius
Moldova
Saint Pierre and Miquelon
Kazakhstan
Mayotte
Monaco
Saint Vincent and the Grenadines
Kyrgyzstan
Morocco
Montenegro
Saint-Barthélemy
Laos
Mozambique
Netherlands
Sint Maarten
Macau
Namibia
Norway
The Bahamas
Malaysia
Niger
Poland
Trinidad and Tobago
Maldives
Nigeria
Portugal
Turks and Caicos Islands
Mongolia
Republic of the Congo
Romania
U.S. Virgin Islands
Myanmar (Burma)
Reunion
Russia
United States
Nepal
Rwanda
San Marino
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe