Publish your products
Monarch Specialties 5911Q Queen Bed Frame
Monarch Specialties 5911Q Queen Bed Frame
Monarch Specialties 5911Q Queen Bed Frame
Monarch Specialties 5911Q Queen Bed Frame

    Monarch Specialties 5911Q Queen Bed Frame

    3.0 out of 5 stars3.0(6 reviews)

    Queen bed frame in a super soft, white leather-look material with a simplistic upholstered headboard design.
    Low profile format of this platform bed frame makes it easy to get in and out; solid wood black legs do not lose out on any sturdiness.
    The perfect addition to any bedroom in your small home, apartment or condo.
    This Queen bed requires a box spring and mattress (not included).
    Product Dimensions: 64 Inch L x 86 Inch W x 46 Inch H.

    As Featured on Amazon.com

    #MonarchSpecialties #QueenBedFrame #QueenBed #WhiteBedFrame

    Specification
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 86.65
      ASSEMBLED PRODUCT - HEIGHT: 45.75
      ASSEMBLED PRODUCT - LENGTH: 64.25
      ASSEMBLED PRODUCT - WEIGHT / LBS: 55
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 20
      BED SIZE: QUEEN SIZE
      BED TYPE: UPHOLSTERED BEDS
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 3.91
      BOX 1 - DEPTH / WIDTH: 28
      BOX 1 - HEIGHT: 4
      BOX 1 - LENGTH: 66
      BOX 1 - WEIGHT / LBS: 62
      BOX 1 HS NUMBER: 9403.50.90.45
      BOX 1 UPC CODE: 878218006646
      COLOR: WHITE
      COTTON: 4%
      COUNTRY OF PRIMARY WOOD MILL: MALAYSIA
      DEPARTMENT - 1: BEDROOM
      FINISH - SECONDARY: BLACK
      FINISH ATTRIBUTES: FAUX LEATHER
      LEG 1 - DEPTH / WIDTH: 0.75
      Master Item Specification
      LEG 1 - HEIGHT: 23.25
      LEG 1 - LENGTH: 2.75
      LEG 2 - DEPTH / WIDTH: 1.5
      LEG 2 - HEIGHT: 4.25
      LEG 2 - LENGTH: 2.75
      LEG 3 - DEPTH / WIDTH: 1
      LEG 3 - HEIGHT: 6.5
      LEG 3 - LENGTH: 2.75
      LEGS - FINISH: BLACK
      LEGS 1 - INCLUDED (QTY): 2
      LEGS 2 - INCLUDED (QTY): 2
      LEGS 3 - INCLUDED (QTY): 2
      MATERIAL: FOAM
      MATERIAL - 2: MDF, SOLID WOOD
      PACKAGING MATERIAL WEIGHT: 7
      POLYESTER: 26%
      POLYURTHANE: 70%
      PRODUCT TYPE: BED
      STYLE: CONTEMPORARY
      UPHOLSTERY: LEATHER-LOOK
      WEIGHT CAPACITY: 600
      WOOD PERCENTAGE (%): 10

    Technical specification
    • Unique ref.Monarch-Specialties-5911Q-Queen-Bed-Frame
    • Product familyBed Frame
    • Product groupQueen Size
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 58 29
    • CSI MasterFormat 2014 TitleBeds
    • OmniClass Number23-21 23 19
    • OmniClass TitleResidential Bedroom Furniture

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit