Publish your products
Monarch Specialties 2517 TV Console with 4 Drawers
Monarch Specialties 2517 TV Console with 4 Drawers
Monarch Specialties 2517 TV Console with 4 Drawers

    Monarch Specialties 2517 TV Console with 4 Drawers

    2.6 out of 5 stars2.6(5 reviews)
    • Contemporary styling.
    • Four storage drawers with two open concept shelves.
    • Sleek silver colored hardware and metal feet.
    • 2 pre-drilled holes with caps at the back for wire management.
    • Accommodates all TV sizes with a center stand.

    As Featured on Amazon.com

    #MonarchSpecialties #TVStand #FourDrawers

    Specification
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 15.75
      ASSEMBLED PRODUCT - HEIGHT: 23.75
      ASSEMBLED PRODUCT - LENGTH: 60
      ASSEMBLED PRODUCT - WEIGHT / LBS: 92
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 60
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 5.7
      BOX 1 - DEPTH / WIDTH: 18
      BOX 1 - HEIGHT: 9
      BOX 1 - LENGTH: 65
      BOX 1 - WEIGHT / LBS: 96
      BOX 1 HS NUMBER: 9403.60.80.81
      BOX 1 UPC CODE: 878218000705
      COLOR: DARK TAUPE
      COUNTRY OF PRIMARY WOOD MILL: THAILAND
      DEPARTMENT - 1: ENTERTAINMENT
      DRAWER GLIDES: YES
      DRAWER INCLUDED QTY: 4
      DRAWER INTERIOR - DEPTH / WIDTH: 13.25
      DRAWER INTERIOR - HEIGHT: 4
      DRAWER INTERIOR - LENGTH: 11.25
      DRAWER INTERIOR 1 - DEPTH / WIDTH: 13.25
      DRAWER INTERIOR 1 - HEIGHT: 4
      DRAWER INTERIOR 1 - LENGTH: 11.25
      DRAWER LEGAL SIZE: YES
      Master Item Specification
      DRAWER LEGAL SIZE: 1
      FINISH - SECONDARY: SILVER
      FINISH ATTRIBUTES: RECLAIMED WOOD
      FINISHED ON ALL SIDES: YES
      LEG 1 - DEPTH / WIDTH: 13.75
      LEG 1 - HEIGHT: 3.5
      LEG 1 - LENGTH: 2
      LEG 2 - DEPTH / WIDTH: 2
      LEG 2 - HEIGHT: 3.5
      LEG 2 - LENGTH: 2
      LEGS 1 - INCLUDED (QTY): 2
      LEGS 2 - INCLUDED (QTY): 1
      MATERIAL: PARTICLE BOARD
      MATERIAL - 2: HOLLOW-CORE, LAMINATE, MDF, METAL
      PACKAGING MATERIAL WEIGHT: 4
      PRODUCT TYPE: TV STAND
      SHELF 1 - DEPTH / WIDTH: 15.25
      SHELF 1 - HEIGHT: 7.5
      SHELF 1 - LENGTH: 27.5
      SHELF 1 - MAXIMUM WEIGHT CAPACITY: 20
      SHELF MAXIMUM WEIGHT CAPACITY: 20
      SHELVES QTY: 2
      STYLE: CONTEMPORARY, MODERN
      WEIGHT CAPACITY: 100
      WIRE MANAGEMENT QTY: 2
      WOOD PERCENTAGE (%): 90

    Technical specification
    • Unique ref.Monarch-Specialties-2517-TV-Console-with-4-Drawers
    • Product familyTV Stand
    • Product group4 Drawers
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainParticleboard
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit