Publish your products
Monarch Specialties 2776 Hall Tree with Storage and Mirror
Monarch Specialties 2776 Hall Tree with Storage and Mirror
Monarch Specialties 2776 Hall Tree with Storage and Mirror

    Monarch Specialties 2776 Hall Tree with Storage and Mirror

    • 3 double pronged metal hooks for jackets, hats, purse.
    • Built-in seating with a lower shelf to store shoes.
    • One closed cabinet with adjustable shelf for additional storage.
    • Convenient 3/4 length mirror attached.
    • Compact contemporary design in a crisp white finish on all sides.

    As Featured on Amazon.com

    #MonarchSpecialties #HallTree #Storage #HallTreeMirror

    Specification
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 14.5
      ASSEMBLED PRODUCT - HEIGHT: 74.5
      ASSEMBLED PRODUCT - LENGTH: 31.25
      ASSEMBLED PRODUCT - WEIGHT / LBS: 79
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 60
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 4.02
      BOX 1 - DEPTH / WIDTH: 18.5
      BOX 1 - HEIGHT: 7
      BOX 1 - LENGTH: 57
      BOX 1 - WEIGHT / LBS: 85
      BOX 1 HS NUMBER: 9401.69.80.10
      BOX 1 UPC CODE: 680796014391
      COLOR: WHITE
      COUNTRY OF PRIMARY WOOD MILL: CHINA
      DEPARTMENT - 1: ACCENTS
      ENVIRONMENTAL: CARB COMPLIANT
      FINISH ATTRIBUTES: MIRROR
      FINISHED ON ALL SIDES: YES
      GLASS THICKNESS: 0.25
      MATERIAL: PARTICLE BOARD
      MATERIAL - 2: GLASS, LAMINATE
      NUMBER OF HOOKS: 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12
      Master Item Specification
      PACKAGING MATERIAL WEIGHT: 6
      PRODUCT TYPE: HALL TREE
      SHELF 1 - DEPTH / WIDTH: 13.75
      SHELF 1 - HEIGHT: 12
      SHELF 1 - LENGTH: 15
      SHELF 2 - DEPTH / WIDTH: 13.75
      SHELF 2 - HEIGHT: 12
      SHELF 2 - LENGTH: 14.25
      SHELF 2 - MAXIMUM WEIGHT CAPACITY: 22
      SHELF 3 - DEPTH / WIDTH: 13.75
      SHELF 3 - HEIGHT: 11.5
      SHELF 3 - LENGTH: 14.25
      SHELF 3 - MAXIMUM WEIGHT CAPACITY: 22
      SHELF MAXIMUM WEIGHT CAPACITY: 22
      SHELF THICKNESS: 0.5
      SHELF THICKNESS 2: 0.5
      SHELF THICKNESS 3: 0.5
      SHELVES QTY: 1
      SHELVES QTY 2: 1
      SHELVES QTY 3: 1
      STYLE: CONTEMPORARY, MODERN
      TIPPING PREVENTION: YES
      WEIGHT CAPACITY: 220
      WOOD PERCENTAGE (%): 100

    Technical specification
    • Unique ref.Monarch-Specialties-2776-Hall-Tree-with-Storage-and-Mirror
    • Product familyStorage
    • Product groupHall Tree
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainParticleboard
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit