Publish your products
Monarch Specialties 3009 Bentwood Accent Table
Monarch Specialties 3009 Bentwood Accent Table
Monarch Specialties 3009 Bentwood Accent Table

    Monarch Specialties 3009 Bentwood Accent Table

    Contemporary style.
    Circular smooth black base with a curved silver arm offers sturdy support.
    Thick tempered glass top has plenty of surface space for drinks, snacks, or tablet.
    Practical accent table for a living room, family room, den, office, or bedroom.
    Easy to assemble and clean, simply wipe down with a soft cloth.

    As Featured on Amazon.com

    #MonarchSpecialties #AccentTable #CircularTable #TemperedGlassTable

    Specification
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 17.75
      ASSEMBLED PRODUCT - HEIGHT: 24
      ASSEMBLED PRODUCT - LENGTH: 17.75
      ASSEMBLED PRODUCT - WEIGHT / LBS: 13
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 30
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 0.96
      BOX 1 - DEPTH / WIDTH: 22.5
      BOX 1 - HEIGHT: 3.5
      BOX 1 - LENGTH: 23
      BOX 1 - WEIGHT / LBS: 15
      BOX 1 HS DESCRIPTION: 38
      BOX 1 HS NUMBER: 9403.60.80.80
      BOX 1 UPC CODE: 021032258511
      COLOR: BLACK
      Master Item Specification
      COUNTRY OF PRIMARY WOOD MILL: THAILAND
      DEPARTMENT - 1: ACCENTS
      FINISH - SECONDARY: SILVER, CLEAR
      FINISHED ON ALL SIDES: YES
      GLASS THICKNESS: 0.5
      LEG 1 - DEPTH / WIDTH: 1.25
      LEG 1 - HEIGHT: 23.5
      LEG 1 - LENGTH: 2.75
      LEGS 1 - INCLUDED (QTY): 1
      MATERIAL: LAMINATE, MDF
      MATERIAL - 2: GLASS, PARTICLE BOARD, TEMPERED GLASS
      PACKAGING MATERIAL WEIGHT: 2
      PRODUCT TYPE: ACCENT TABLE, END TABLE, SNACK TABLE
      STYLE: CONTEMPORARY
      WEIGHT CAPACITY: 22
      WOOD PERCENTAGE (%): 60

    Technical specification
    • Unique ref.Monarch-Specialties-3009-Bentwood-Accent-Table
    • Product familyTable
    • Product groupAccent Table
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainParticleboard
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit