Set your location and language to prioritise localised information. Continue
Horizon

Horizon

New: the concrete roof tile that has such an ultra-sleek design that a roof optically forms almost one seamless surface. This makes the Innoslate the most elegant and aesthetic finish available, a gift for any modern architect.
Specification
  • Batten gauge 305 mm (280 - 305 mm). Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 380 x 230 mm. Coverage 200 mm +/- 1mm. Units per m2 of 164 - 17,9. Weight per m2 ± 49,7 kg
Technical specification
  • Unique ref.horizon_7780001_nl
  • Product familyPitched Roof Tile System
  • Product groupHorizon
  • TypeShowcase (model)
  • Date of publishing2020-11-06
  • Edition number1
  • Height (mm)380
  • Width (mm)230
  • Depth (mm)30
Related
  • Material mainConcrete
  • Weight Net (Kg)2.9
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 32 16
  • CSI MasterFormat 2014 TitleConcrete Roof Tiles
  • OmniClass Number23-13 39 17 13
  • OmniClass TitleConcrete Roof Tiles
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Netherlands