We are using cookies to provide our services

By using our services you agree to our use of cookies

Tuile Du Nord

Unique ref.: tuile-du-nord_7770110_nl
Brand: MONIER - Netherlands
Product family: Pitched Roof Tile System
Product group: Tuile du Nord
Width (mm): 214
Height (mm): 281
Depth (mm): 67
Date of publishing: 2019-05-16
Edition number: 1
Type: Showcase (model)
Download (10)
Pure nostalgia, that's the Tuile du Nord. A small, flat roof tile with a round nose. The Tuile du Nord is a pan that is at home in every market. You can just as easily put it on a modern home as on a historic building.

Batten gauge 223 - 231 mm. Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 281 x 214 mm. Coverage 189 mm +/- 1mm. Units per m2 of 22.9 – 23.7. Weight per m2 41.2 – 42.7kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Netherlands
Weight Net (Kg): 1.8

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10-40
Uniclass 2.0 Description: Roofs External Coverings
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-40-95-40
NBS Reference Description: Interlocking Tile Roofing Systems
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Core Material Clay
Covering Type Tile
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved