Publish your products
Acadia Fire Pit Table
Acadia Fire Pit Table
Acadia Fire Pit Table

    Acadia Fire Pit Table

    The Acadia fire table packs heat, beauty, and functionality into a robust aluminum or steel design. With an offset burn area, you get more space for food and drinks. Built with lifetime 3/16″ America made steel, right here in Missoula, Montana. The modern appearance draws attention and will elevate any outdoor space to the next level.

    Available Sizes:

    Acadia "aluminum or steel" Fire Table 55"

    Acadia "aluminum or steel"Fire Table 65"

    Acadia "aluminum or steel" Fire Table 75"

    Acadia "aluminum or steel" Fire Table 85"

    Acadia "aluminum or steel" Fire Table 95"

    Specification
      • BTUs: Up to 400,000 BTUs
      • Material: 3/16″ Mild or Corten Steel
      • Finish: Choice of High-Durability Powder Coating or raw Corten Steel
      • Burner: Crossfire Brass Burner System by Warming Trends
      • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit
      • Ventilation: Built-in with 4″ non-marring adjustable feet
      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Optional Free Add-On: 1″-2″ Lava Pebbles
      • Complimentary Nationwide Shipping
      • Order Samples or View Color Gallery
      • CUSTOM SIZING available
    Technical specification
    • Unique ref.acadia-steel-fire-pit-table
    • Product familySteel Fire Pits
    • Product groupRectangular
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit