Publish your products
Canyonlands Fire Pit Table
Canyonlands Fire Pit Table
Canyonlands Fire Pit Table

    Canyonlands Fire Pit Table

    The Canyonlands steel fire pit table brings new design freedom for your space. With a sleek and narrow profile, you can choose to make it a centerpiece, or an accent piece. The Canyonlands features the most efficient burner on the market today. With incredible heat output and a lifetime of rugged performance, the Crossfire burner system is the highlight feature of this furniture piece. The housing is built with lifetime 3/16″ America made aluminum or steel, right here in Missoula, Montana. Experience a bespoke fire table in your outdoor space with the Canyonlands!

    Specification
      • BTUs: Up to 540,000 BTUs, depending on size selected
      • Material: 3/16″ Mild Steel
      • Finish: Choice of High-Durability Powder Coating
      • Burner: Crossfire Brass Burner System by Warming Trends
      • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit
      • Ventilation: Built-in with 4″ non-marring adjustable feet
      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Optional Free Add-On: 1″-2″ Lava Pebbles
      • Complimentary Nationwide Shipping
      • Order Samples or View Color Gallery
      • CUSTOM SIZING available


    Technical specification
    • Unique ref.canyonlands-steel-fire-pit-table
    • Product familySteel Fire Pits
    • Product groupRectangular
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States