Publish your products
Glacier Studio Fire Table
Glacier Studio Fire Table
Glacier Studio Fire Table

    Glacier Studio Fire Table

    No gas line? No problem. The Studio Series is built to be powered by a 20lb BBQ propane tank if needed. And just because it’s a smaller fire table DOES NOT mean you have to skimp on heat output and flame height. Each Glacier Studio fire table comes with a high output, high efficiency burner, and your choice of protective finish. Built with lifetime 3/16″ America made Aluminum or Steel, right here in Missoula, Montana. Functionality and beauty collide to take your outdoor living area to the next-level.

    Available Sizes:

    Glacier Studio Steel Fire Table 22"

    Glacier Studio Steel Fire Table 28"

    Glacier Studio Steel Fire Table 34"

    Specification
      • Complimentary Nationwide Shipping
      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Turn-Key: Very little assembly required
      • Perfect for balconies, patios, rooftops, decks, and more
      • When combined with the optional propane tank cover, there’s no need to burry a gas line
      • Paired with the perfected, lifetime-warrantied Crossfire Brass Burner System
      • Scratch, rust, and UV resistant powder coating
      • New regulator for propane option allows for massive flame adjustability and easy setup
      • Order Samples or View Color Gallery

      SKU Venture-Studio-GlacierCategories All Products, Compact, Corten Steel, Holds a Propane Tank, ​Luxury ​Gas Fire Pit Kits, Made in Montana, Square Fire Pit Table, Steel, Venture Series Fire Pit Tables, Venture Studio SeriesTags Compact, Corten steel, custom steel fire table, Fire Table with Matching Cover, Made in Montana, metal fire pit cover, Square, Steel, Warming Trends Burner

    Technical specification
    • Unique ref.glacier-studio-steel-fire-table
    • Product familyCompact Steel Fire Pits
    • Product groupSquare
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit