Publish your products
Ready to Finish Fire Pit with Crossfire Burner – ROUND
Ready to Finish Fire Pit with Crossfire Burner – ROUND

    Ready to Finish Fire Pit with Crossfire Burner – ROUND

    Custom fire design has never been simpler. These kits come ready to burn… just add the veneer. Whether that’s tile, granite, stone, stucco, or whatever else you can dream up! High BTU Crossfire Brass Burners come standard.

    Available Sizes:

    Ready To Finish Fire Pit Kit - Round 36"

    Ready To Finish Fire Pit Kit - Round 42"

    Ready To Finish Fire Pit Kit - Round 48"

    Ready To Finish Fire Pit Kit - Round 54"

    Ready To Finish Fire Pit Kit - Round 60" w/12" ledge

    Ready To Finish Fire Pit Kit - Round 60" w/9" ledge

    Ready To Finish Fire Pit Kit - Round 72"

    Specification
      • BTUs: Up to 360,000 BTUs
      • Material: 1″ Welded Aluminum Frame
      • Options: Frame only or waterproof 1/2″ GoBoard
      • Burner: Crossfire Brass Burner System by Warming Trends
      • Pan with 2″ Sidewalls and Drain Holes
      • Flex Line Kit with Key Valve for flame height adjustment
      • 2 Silver Vents (to be installed on site)
      • Key Valve Extension
      • Key Valve Mounting Bracket
      • Choose between Match Lit, Push Button or Electronic Ignition
      • Complimentary Nationwide Shipping
      • CUSTOM SIZING available

      SKU MFP_FCCategories All Products, Coastal Optimized, DIY Series, ​Luxury ​Gas Fire Pit Kits, Made in Montana, Ready-To-Finish Kits, Round Gas Fire PitsTags Backer Board, Round

    Technical specification
    • Unique ref.ready-to-finish-fire-pit-with-crossfire-burner-round
    • Product familyReady to Finish Fire Pits
    • Product groupRound
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit