Publish your products
Yellowstone Fire Pit Table

Yellowstone Fire Pit Table

In 1872, the world’s first National Park was born. Ancient geysers and beautiful forms; big skies and distant mountains… the planet is inspired by the mystery of Yellowstone. In the same vein comes a strong, consistent, and beautiful fire table for your backyard or commercial space. Born and raised in Montana, The Yellowstone will be the rugged and faithful centerpiece to your gathering for years to come. It features a high output, high efficiency brass burner and incredible standard or custom finish options. Built with lifetime 3/16″ America made Aluminum or steel, right here in Missoula, Montana. Elevate your space to the next level. LED Lighting Options

Available Sizes:

Yellowstone Steel Fire Table 36"

Yellowstone Steel Fire Table 42"

Yellowstone Steel Fire Table 48"

Specification
    • BTUs: Up to 450,000 BTUs
    • Material: 3/16″ Mild Steel
    • Finish: Choice of High-Durability Powder Coating
    • Burner: Crossfire Brass Burner System by Warming Trends
    • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit
    • Ventilation: Built-in with 4″ non-marring adjustable feet
    • Cover Options: Matching steel or Upgrade to Arbor Wood
    • Optional Free Add-On: 1″-2″ Lava Pebbles
    • Complimentary Nationwide Shipping
    • Order Samples or View Color Gallery
    • CUSTOM SIZING available
Technical specification
  • Unique ref.yellowstone-steel-fire-pit-table
  • Product familySteel Fire Pits
  • Product groupRound
  • TypeObject (single object)
  • Date of publishing2025-04-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationSpace Heater
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code32 39 00
  • CSI MasterFormat 2014 TitleManufactured Site Specialties
  • OmniClass Number23-11 00 00
  • OmniClass TitleSite Products

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit