Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
moolar-/products/3a27e8c5-4fdf-4866-b421-3d33863505e4
Home
Categories
Landscaping
Landscape
MOOLAR Artificial Grass
Moolar มูล่าร์
Follow
MOOLAR Artificial Grass
TB-1521
TB-3521
MOOLAR Artificial Grass
Download
Technical specification
Technical specification
Unique ref.
MOOLAR_Artificial_Grass
Collection set
Landscape
Collection
Artificial Grass
Type
Object (single object)
Date of publishing
2021-01-08
Edition number
1
Height (mm)
2000
Width (mm)
1000
Depth (mm)
15
Links
Links
Product url
https://store.scg.com/products/P1999530/%E0%B8%AB%E0%B8%8D%E0%B9%89%E0%B8%B2%E0%B9%80%E0%B8%97%E0%B8%B5%E0%B8%A2%E0%B8%A1-moolar-tb-3521-1x2m-%E0%B8%84%E0%B8%A7%E0%B8%B2%E0%B8%A1%E0%B8%AA%E0%B8%B9%E0%B8%87%E0%B9%83%E0%B8%9A%E0%B8%AB%E0%B8%8D%E0%B9%89%E0%B8%B2-3-5-%E0%B8%8B%E0%B8%A1
Related
Related
Material main
PE/PP
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Landscaping - Landscape
Region availability
Asia
Thailand
Similar products
CAME
GARD GT8: AUTOMATED ROAD BARRIER
Download
greenscreen®
greenscreen®: Custom Curved green facade trellis
Download
ANS Global
ANS GrufeKit Green Roof System – Sedum
Download
greenscreen®
greenscreen®: Planters with Trellis Panels
Download
greenscreen®
greenscreen®: Horizontal Trellis
Download
GalaProdukt
SemperBord78
Download