Publish your products
Quad Desk and Table

Quad Desk and Table

The Quad Desk and Table system is designed for simple ergonomic seating arrangements for individuals or full classrooms large or small.

With two sizes, the Quad makes the most of your classroom or training room for any age learner.

Specifically designed for supporting a variety of learning modes to promote interaction in your classroom.

Scratch resistant 1.25″ thick HPL top with T-mold edgebanding. Available in custom colors.

Powder-coated steel legs are height adjustable, and designed for quick assembly. Available in black or silver. Legs include floor safe glides, or choose optional casters for easy pod configuration. Can be used in tandem with the Chevron Desk and Table for even more configurable options.

Other optional accessories include book boxes, pack hooks and ganging devices. Clamp Mount Outlet & USB Charger provides instant desktop power and charging accessibility.

Technical specification
  • Unique ref.desk_quad
  • Product familyFurniture
  • Product groupOffice-Desk & Tables
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)32
  • Width (inches)41.7
  • Depth (inches)32.7
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)65
Classification
  • BIMobject CategoryFurniture - Office Tables
  • Uniclass 2015 CodePr_40_50_21_13
  • Uniclass 2015 DescriptionClassroom desks and tables
  • OmniClass Number23-21 25 00
  • OmniClass TitleEducational and Cultural Equipment and Furnishings
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit