Publish your products
Mora Rexx Shower System S6
Mora Rexx Shower System S6

    Mora Rexx Shower System S6

    Head shower set with easy-clean anti-limescale system. Shower hose 1750 mm, in metal. Energy and water saving hand shower 9 l/min, shower head 12 l/min. Chrome. RSK 8180926 NRF 4294161 LVI 6561056 VVS 737801304 130016.0011 Chrome/black. RSK 8180936 NRF 4294162 LVI 6561057 VVS 737801314 Mora Rexx is the essence of Scandinavian design and functionality. Minimalism and simplicity characterise this product line. Its innovation lies in its precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. This generous shower includes a wide overhead shower head and a practical hand shower, both with an anti-limescale system.
    Specification
    • Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Connection with G1/2. Diverter can be mounted with lever pointing in chosen direction. Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min).
    Technical specification
    • Unique ref.130016
    • Product familyShowers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1216
    • Width (mm)220
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit