Publish your products
Mora MMIX Shower System S5
Mora MMIX Shower System S5
Mora MMIX Shower System S5
    Archived

    Mora MMIX Shower System S5

    Head showerset with diverter and shower hose in metal, PVC- and BPA-free. Energy and water saving hand shower 9 l/min, shower head 12 l/min. Chrome. RSK 8180933 Mora MMIX combines a softly shaped, ergonomic exterior with an energy-efficient interior. It has a geometric design with softly billowing curves, and the whole product line conveys a timeless, uniform style. Mora MMIX was developed according to our unique EcoSafe™ environmental concept for low energy consumption and long-term environmental care.
    Specification
    • Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Connection with G1/2. Diverter can be mounted with lever pointing in chosen direction. Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min).
    Technical specification
    • Unique ref.130313
    • Product familyShowers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1216
    • Width (mm)180
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit