Publish your products
Mora Cera T4 Shower Mixer
Mora Cera T4 Shower Mixer

    Mora Cera T4 Shower Mixer

    Shower mixer with connection up, safety stop at 38°C and 42°C and eco-function. Out of 4MS approved brass. 160 c/c. Chrome. RSK 8344174 241150 150 c/c. Chrome. RSK 8344176 NRF 4290295 LVI 6360654 VVS 722704104 241150.DB Incl. s-connection (2x701001). Chrome. A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • With shower connection up for Shower Systems. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C and 42°C. With Eco-function. Approved non-return valves, EN-Standard EN1717. Extra user-friendly grips, approved by the Rheumatism Association in Sweden.
    Technical specification
    • Unique ref.241050
    • Product familyShower Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Width (mm)274
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit