Publish your products
Mora Cera T4 Shower Mixer
Mora Cera T4 Shower Mixer

    Mora Cera T4 Shower Mixer

    Shower mixer with inlet down, shower connection down. Compensates for temperature and pressure fluctuations. With safety stop at 38°C and 42°C and eco-function. Out of 4MS approved brass. 40 c/c. Chrome. RSK 8344177 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C and 42°C. With Eco-function. Projection from wall 54 mm. Approved non-return valves, EN-Standard EN1717. Extra user-friendly grips, approved by the Rheumatism Association in Sweden.
    Technical specification
    • Unique ref.241200
    • Product familyShower Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Width (mm)254
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit