Publish your products
Mora Cera Miniprofi Kitchen Mixer with dish washer valve
Mora Cera Miniprofi Kitchen Mixer with dish washer valve

    Mora Cera Miniprofi Kitchen Mixer with dish washer valve

    Miniprofi Kitchen mixer with dish washer valve and soft closing function.  Nozzle with concentrated jet and hand shower. Out of 4MS approved brass. Chrome.
    RSK 8304018 LVI 6261211

    242311 Soft PEX® hoses with 3/8" connecting nut. Chrome.
    RSK 8304020 NRF 4290189

    The kitchen mixer for demanding domestic chefs.
    Mora Cera Miniprofi takes the benefits of the professional kitchen into your home, providing an exciting accent to the traditional domestic kitchen.
    The headpiece is removable and the flow can be varied between different spray patterns such as concentrated jet or shower. The kitchen work becomes easier, more efficient, more attractive and with the ESS function more environmental friendly.

    Specification
    • ESS (Energy saving system).
      Ceramic cartridge with soft closing function.
      Adjustable flow control and temperature limiter.
      Nozzle with concentrated jet and hand shower.
      Soft PEX® hoses.
      With dish washer valve, switchable between cold and hot water. Pre-set on cold water.
      Hole diameter Ø32-37 mm.

    Technical specification
    • Unique ref.242310
    • Product familyKitchen Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number2
    • Height (mm)598
    • Width (mm)5
    • Depth (mm)215
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit