Publish your products
Mora Cera B5 Basin Mixer with self-closing handshower
Mora Cera B5 Basin Mixer with self-closing handshower

    Mora Cera B5 Basin Mixer with self-closing handshower

    Basin mixer with self-closing handshower and soft closing function. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Energy class B. Chrome. 243005.CA RSK 8344536 LVI 6160650 VVS 703880304 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • With self-closing handshower. ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Soft PEX® hoses. Approved by the Rheumatism Association in Sweden. Approved non-return valves, EN-Standard EN1717. Hole diameter Ø28-37 mm.
    Technical specification
    • Unique ref.243005-CA
    • Product familyBasin Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)160
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit