Publish your products
Mora Cera B5 Basin Mixer
Mora Cera B5 Basin Mixer

    Mora Cera B5 Basin Mixer

    Basin mixer with soft closing function, strainer waste and energy and water saving constant flow aerator 5 l/min. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Energy class B. Chrome. 243020.CA RSK 8344538 LVI 6160653 VVS 702171404 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Incl. strainer waste. ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Flexible Soft PEX® hoses. Approved by the Rheumatism Association in Sweden. Hole diameter Ø28-37 mm.
    Technical specification
    • Unique ref.243020-CA
    • Product familyBasin Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)160
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit