Publish your products
Mora One Shower Kit
Mora One Shower Kit
    Archived

    Mora One Shower Kit

    Shower kit with safety mixer for shower and shower set with hose and handshower with ecoflow. 160 c/c. Fulfill the 4MS demands. Chrome. RSK 8282831 261600 150 c/c RSK 8282832 261600.DB with s.connection. 150 c/c. RSK 8282833 The shower is an obvious and functional interior detail that lifts the entire bathroom. Mora One is available as a shower and a head shower set, or as a complete shower system kit including shower or bath mixer. – Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • Consist of: Mora One shower mixer (MA no 261000): Pressure balanced thermostatic mixer. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717. Mora One shower set (MA no 130340): Shower hose in metal, PVC- and BPA-free. With adjustable wall brackets for usage of existing screw holes. With Easy-Clean anti-limescale system. Eco (energy and water saving hand shower 9 l/min).
    Technical specification
    • Unique ref.261500
    • Product familyShowers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)900
    • Width (mm)296
    • Depth (mm)70
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit