Publish your products
Mora One Kitchen Mixer with dishwasherconnection
Mora One Kitchen Mixer with dishwasherconnection
    Archived

    Mora One Kitchen Mixer with dishwasherconnection

    Kitchen mixer with economy aerator, soft closing function and dishwasherconnection. Adjustable flow control and temperature limiter. With Soft PEX® hoses with 3/8" connecting nut. Fulfill the 4MS demands. Chrome. RSK 8310549 262071.45 Coal RSK 8310748 An elegant and strict mixer expressing usability, beauty and durability. Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. – A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 12 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Swivel spout, limitation part for 60°, 85°, 110° or 360° included. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Hole diameter Ø34-37 mm.
    Technical specification
    • Unique ref.262071
    • Product familyKitchen Mixers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)335
    • Width (mm)150
    • Depth (mm)250
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit