Publish your products
Mora One Basin Mixer with selfclosing handshower
Mora One Basin Mixer with selfclosing handshower
    Archived

    Mora One Basin Mixer with selfclosing handshower

    Basin mixer with economy aerator, soft closing function and selfclosing handshower. Adjustable flow control and temperature limiter. With Soft PEX® hoses with 3/8" connecting nut. Approved non-return valves, EN-Standard EN1717. Fulfill the 4MS demands. Chrome. RSK 8277656 263006.TT with turbo function and Soft PEX® hoses with 3/8" connecting nut. RSK 8277657 An elegant and strict mixer expressing usability, beauty and durability. Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. – A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • With Self-closing hand shower, wall bracket and hose. ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Approved non-return valves, EN-Standard EN1717. Hole diameter Ø34-37 mm.
    Technical specification
    • Unique ref.263006-CA
    • Product familyBasin Mixers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)155
    • Width (mm)58
    • Depth (mm)105
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit