Publish your products
MORA INXX II pullout Kitchen mixer
MORA INXX II pullout Kitchen mixer
MORA INXX II pullout Kitchen mixer
MORA INXX II pullout Kitchen mixer

    MORA INXX II pullout Kitchen mixer

    This is MORA INXX II PULLOUT. A convenient, clean-lined, functional mixer featuring a pull-out spray head. MORA PULLOUT are designed to complement the way you live your life and at the same time reduce the hot water consumption. Hundred years of passion, craftsmanship and tradition has turned our iconic design in to a world class water experience.

    Combining a durable chromed finish and a soft design language, the INXX II pullout faucet brings a sense of luxury and elegance to the kitchen. The mixer has a pullout hand spray, with the option to switch between a regular water stream and a shower. The stream returns to normal when the water is turned off.

    Chrome. Art.no: 272031.CA RSK: 8312034 NRF: 4290558

    With a resilient matte black tone and a paired back expression, INXX II soft contributes to a luxurious and elegant kitchen. The mixer features a pullout hand shower that can be switched between a regular water stream and a shower. When the water is turned off, the stream automatically resets to its standard setting.

    Matte black. Art.no: 272031.12CA RSK: 8312035 NRF: 4290559



    Specification
      • Ceramic cartridge
      • Pull out telescopic hand shower with two spray patterns (normal and rinse)
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving constant flow aerator, 6 l/min at 200–600 kPa)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Hole diameter Ø34-37 mm
    Technical specification
    • Unique ref.272031
    • Product familyKitchen Mixers
    • Product groupINXX II
    • TypeObject (single object)
    • Date of publishing2024-01-26
    • Edition number1
    • Height (mm)388
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inItaly
    • Weight Net (Kg)2.47
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit