Publish your products
MORA INXX II basin mixer
MORA INXX II basin mixer
MORA INXX II basin mixer
MORA INXX II basin mixer
MORA INXX II basin mixer

    MORA INXX II basin mixer

    MORA INXX II basin mixer

    A wall mounted basin mixer that's unmistakably Mora. Functional, attractive with remarkable attention to detail. Featuring a design with no visible screws for a clean, crisp look.

    Chrome. Art.no: 275200 RSK 8295055 NRF 4290093

    Matte black. Art.no: 275200.12 RSK 8295056 NRF 4290094

    Polished brass. Art.no: 275200.60 RSK 8295057 NRF 4290095

    Brushed brass. Art.no: 275200.62 RSK 8295058 NRF 4290096

    Specification
    • PROPERTIES

      • Single lever mixer for built-in
      • Cover plate included handle and spout , in metal
      • Safety box in stainless steel
      • Build-in depth (min. 63 mm - max. 78 mm)

        Consist of following article number:
      • 275230 concealed single lever mixer
      • 275240 safetey box for single lever mixer
      • 275210 Cover plate with handle and spout


    Technical specification
    • Unique ref.275200XX
    • Product familyBasin Mixers
    • Product groupMORA INXX II Concealed
    • TypeObject (single object)
    • Date of publishing2023-11-21
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inItaly
    • Weight Net (Kg)8.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFurnishing Element
    • ETIM CodeEC011327
    • ETIM NameBuilt-in mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit