Publish your products
MMIX II Kitchen mixer style with dishwasher valve
MMIX II Kitchen mixer style with dishwasher valve
MMIX II Kitchen mixer style with dishwasher valve

    MMIX II Kitchen mixer style with dishwasher valve

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any interior. It’s the perfect way to experience Mora’s lasting water experience in an attractive, affordable package.

    MMIX II style is a high-quality mixer with a contemporary design, based on our unique environmental advances.

    Article number: 332021 RSK: 8312156 NRF: 4290571

    Specification
        • ESS (energy saving system)
        • Ceramic cartridge with soft closing function
        • Adjustable flow control and temperature limiter
        • Eco (energy and water saving aerator)
        • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
        • With dishwasher valve, switchable between cold and hot water. Pre-set on cold water
        • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
        • Lead Free material
        • Hole diameter Ø34-37 mm
    Technical specification
    • Unique ref.332021
    • Product familyKitchen Mixers
    • Product groupMora MMIX II
    • TypeObject (single object)
    • Date of publishing2024-06-01
    • Edition number1
    • Height (mm)334
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.38
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit