Publish your products
LYNX Shower mixer 160 c/c
LYNX Shower mixer 160 c/c
LYNX Shower mixer 160 c/c
LYNX Shower mixer 160 c/c

    LYNX Shower mixer 160 c/c

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    A shower mixer offering a luxurious experience. The mixer combines its timeless looks with Mora's advanced water technology, such as constant temperature regulation.

    Chrome, article number: 341000 RSK: 8350308  

    Matte black, article number: 341000.12 RSK: 8350309

    Specification
      • With shower connection down
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Technical specification
    • Unique ref.341000
    • Product familyShower Mixers
    • Product groupLYNX
    • TypeObject (single object)
    • Date of publishing2024-09-09
    • Edition number1
    • Width (mm)257
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.21
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit