Publish your products
Mora Inxx A2 Basin Mixer

Mora Inxx A2 Basin Mixer

Basin mixer with extended base, lift valve and Eco function. Soft PEX flat end Ø10 mm. Chrome. RSK 8344409 NRF 4290888 LVI 6160250 Mora Inxx combines form and function in an uncompromising manner. The beautify their surroundings and take the liberty to translate top-level design in everyday use. Here in a basin mixer with pop-up waste. Of course, we have the rigid surface, built into our unique comfort and safety features - that's the way we do not compromise.
Specification
  • With extended base. Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 8 l/min). Hole diameter Ø29-37 mm.
Technical specification
  • Unique ref.702658
  • Product familyBasin Mixers
  • Product groupMora Inxx
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
  • Height (mm)333
  • Depth (mm)118
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit