Publish your products
Mora Izzy Profi Kitchen Mixer
Mora Izzy Profi Kitchen Mixer
Mora Izzy Profi Kitchen Mixer
    Archived

    Mora Izzy Profi Kitchen Mixer

    Kitchen mixer inspired by professional kitchens. With self-closing hand shower and swivel spout 120° with on/off valve. Copper pipes 10 mm. Chrome. RSK 8304011 NRF 4291516 VVS 716274504 Mora Izzy Profi is a unique system comprising a kitchen mixer with high spout and a spring-suspended dishwashing shower. Mora Temp Profi makes your kitchen work a breeze. You’ll discover new possibilities, like filling a really big pot or spraying a plant with water.
    Specification
    • Swivel spout 120° with on/off valve. Hose 1200 mm. Self-closing hand shower. Note: Installation on solid worktops, not thin sheet metal sinks. Hole diameter Ø29-35 mm. Approved non-return valves EN-Standard EN 1717.
    Technical specification
    • Unique ref.702840
    • Product familyKitchen Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1140
    • Width (mm)35
    • Depth (mm)280
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit