Publish your products
Mora Izzy F+ Kitchen Mixer
Mora Izzy F+ Kitchen Mixer
    Archived

    Mora Izzy F+ Kitchen Mixer

    Kitchen mixer with integrated tap function for connector to water filters. Soft PEX® hoses with 3/8" connecting nut . Chrome. RSK 8304014 NRF 4290183 Mora Izzy exudes harmony and elegance and enhances even the most beautiful kitchen. Mora Izzy owes its characteristic look to the elegant curves of the pipe. The version shown here is a kitchen mixer with a fixed or swivel spout. You can change the spout from fixed to swivel mode with an easy adjustment on the back of the mixer.
    Specification
    • Single lever mixer with integrated tap function for connector to water filters. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø32-37mm.
    Technical specification
    • Unique ref.703062
    • Product familyKitchen Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)337
    • Width (mm)37
    • Depth (mm)248
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit