Publish your products
Mora Izzy Bath/Shower Mixer 160 c/c
Mora Izzy Bath/Shower Mixer 160 c/c
Mora Izzy Bath/Shower Mixer 160 c/c
Mora Izzy Bath/Shower Mixer 160 c/c
Mora Izzy Bath/Shower Mixer 160 c/c
    Archived

    Mora Izzy Bath/Shower Mixer 160 c/c

    Mora Izzy exudes harmony and elegance. The elegantly curved spout gives Mora Izzy its characteristic look.

    This mixer comes in four different designs: Izzy Regular has a chrome-plated surface that suits all interiors. The raw, matt surface of Izzy Raw will acquire an attractive patina over time, helping the product to age gracefully with its surroundings. Izzy Rustic has a rustic finish that speaks a language of its own and is inspired by raw, industrial environments. Izzy Rock has ribbed knobs, providing a better grip in the bath and giving the mixer a distinctive, bold look.

    Izzy Regular Bath/Shower Mixer : Articlenumber 705000 RSK 8362071

    Izzy Raw Bath/Shower Mixer : Articlenumber 705000.66 RSK 8362073

    Izzy Rustic Bath/Shower Mixer: Articlenumber 705000.25 RSK 8362074

    Izzy Rock Bath/Shower Mixer: Articlenumber 705000.80 RSK 8362072

    Specification
    • With hand shower, holder and hose in metal, PVC- and BPA-free

      Compensates for temperature and pressure fluctuations

      With reversible headwork

      Temperature handle with safety stop at 38°C

      With Eco-function

      Fixed spout

      Approved non-return valves, EN-Standard EN1717

    Technical specification
    • Unique ref.705000
    • Product familyShower Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (mm)360
    • Width (mm)175
    • Depth (mm)115
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.156
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit