Publish your products
Mora MMIX T5 Shower mixer
Archived

Mora MMIX T5 Shower mixer

Shower mixer 160 c/c with connection up, safety stop and Eco-function. 4MS approved lead free brass. Chrome. RSK 8344066 731050.0011 160 c/c. Chrome/black. RSK 8344067 731150 150 c/c. Chrome. RSK 8344073 NRF 4290268 LVI 6360637 VVS 722707104 731150.0011 150 c/c. Chrome/black. RSK 8344074 NRF 4290269 LVI 6360638 VVS 722707124 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
Specification
  • With shower connection up for Shower Systems. Pressure balanced thermostatic mixer. Temperature handle with safety stop at 38°C. With Eco-function. Lead Free material. Approved non-return valves, EN-Standard EN1717.
Technical specification
  • Unique ref.731050
  • Product familyShower Mixers
  • Product groupMora MMIX
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationFurnishing Element
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit