Publish your products
Mora MMIX K7 Kitchen Mixer
Archived

Mora MMIX K7 Kitchen Mixer

Kitchen mixer with soft closing, dish washer valve and U-spout. Adjustable flow control and temperature limiter. Soft PEX flat end Ø10 mm. 4MS approved lead free brass. Energy class C. Chrome. RSK 8318387 LVI 6261184 732070.TT With Turbo-Jet-function. Soft PEX flat end Ø10 mm. Chrome. RSK 8318388 LVI 6261180 732071 With Soft PEX® hoses with 3/8". Chrome. RSK 8318389 NRF 4290236 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Lead Free material. Hole diameter Ø32-37 mm.
Technical specification
  • Unique ref.732070
  • Product familyKitchen Mixers
  • Product groupMora MMIX II
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit